WBF-201B-CL-FA

Material number
4596795
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Sealing material V=FPM (Viton)
Clogging indicator DZ=piping only, no VM
Connection size 50
Type of connection DIN flange
Filtration rating 0
Filter material XX=no filter element

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WBF100/201 Wombat Filter Installation in
Operating/maintenance instructions EN

(5.91 MB)