N40FM-E005-PP2N

Material number
4581797
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
End cap form Type 2
Element type FlexMicron E(Economy)
Element type FM – Flexmicron
Size 40
Filter material, element PP=polypropylene
Sealing material NBR=NBR (Perbunan)
Filtration rating 5

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4581797 N40FM E005 PP2N EN
Product information EN

(0.14 MB)