MCS1580-0-5-2/-000

Material number
4560339
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection 1=M12x1;8-pin+Ethernet 4-pin
Hydr. connection 5=SAE4"
Fluid 0
Options HSI TCP/IP, Modbus RTU/TCP
Contamination Particle > 200µm/1 inch
Series 1

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Cyber Security - Secure integration of network-compatible devices
Operating/maintenance instructions EN

(2.05 MB)

BUW4471298-00002
Operating/maintenance instructions EN

(2.32 MB)

CustomerInfo - FluidMonitoring Wind MCS
General information EN

(0.26 MB)

Customerinformation - Drive Train Monito
General information EN

(0.26 MB)

Fluid sensors - accessories electrical
Operating/maintenance instructions EN

(10.9 MB)

Professional fluid monitoring
Product brochure EN

(6.15 MB)

FC 5000 FluidController - Coolant applications
Product brochure EN

(0.78 MB)

Efficient lubrication oil monitoring
Product brochure EN

(1.7 MB)