Stellantrieb SG7-HP-500 35 230/400V ATEX

Material number
4551445
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
M20003778 250
Container size [l] 25
Volume flow 1 15
Unit, max. permitted pressure bar
M20003772 20
M20003782 -10
M20003783 40