N20FM-P001-PES1E

Material number
4546719
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
End cap form Type 1
Element type FlexMicron P(Premium)
Element type FM – Flexmicron
Size 20
Filter material, element PES=polyester
Sealing material EPDM=EPDM
Filtration rating 1

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4546719 N20FM P001 PES1E EN
Product information EN

(0.14 MB)