PGE103-3600-LFX1-N-3700 *

Material number
4511468
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Ports Pipe thread ISO
Position, ports 1 Radial
Seals NBR
Shaft SAE F splined shaft
Mounting flange SAE B mounting flange 2-hole
Direction of rotation Anti-clockwise rotation
Displacement 36
Size PGE103

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Helical Gear Pump PGE
Product brochure EN

(6.66 MB)