The store will not work correctly in the case when cookies are disabled.
WS700-6M-E-2/2-V-0-V-A*00
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override |
Concealed override |
Model |
Default |
Manual override |
Yes |
Function |
2/2 directional valve |
Actuation |
Magnetic |
Coil design |
0 |
Product family |
WS700-6M-E-2/2-V |
Plug connector type |
Without coil |
Coil |
Without coil |
Function |
Poppet valve |
Nominal size |
6 |
Control type |
Direct-acting |
Type of installation |
Metric |
Sealing material |
FKM |
Part number, coil |
- |
Design |
Cartridge |