-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Colour/finish | RAL 7035 Light grey |
---|---|
Filtration rating | 20 |
Flow rate | Turbine |
Refrigerant | R134a |
Voltage (60Hz) | 230 - 0 |
Voltage (50Hz) | 230 - 0 |
Cooling system | Compressor, air |
Housing | 7 HE |
Cooling capacity at 20°C/35°C tu | 1500 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_4226113-00001.jpg)
Montage und Wartungsanleitung Einschub
Operating/maintenance instructions
EN
(0.73 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_3758149-00001.jpg)
3758149 Produktinformation
Product information
EN
(1.54 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_3758155-00001.jpg)
3758155 Produktinformation
Product information
EN
(1.63 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_3758168-00001.jpg)
3758168 Produktinformation
Product information
EN
(1.55 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_4381696-00001.jpg)
4381696 Produktinformation
Product information
EN
(1.48 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_4459313-00001.jpg)
4459313 Produktinformation
Product information
EN
(2.53 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_4461582-00001.jpg)
4461582 Produktinformation
Product information
EN
(1.6 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_4462106-00001.jpg)
4462106 Produktinformation
Product information
EN
(1.72 MB)