L-CEE 32 H 6 E-07/N

Material number
4457918
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Cavity ISO7368 BC-09-2-A
Qmax valves [l/min] 1,600
Product family L-CEE 32 KEGEL E
Nominal size 32
Pmax [bar] 420
Sealing material NBR
M20003657 L
M20003659 X
M20003658 E
M20003660 0
M20003677 E,F
M20003678 -
M20003679 0
M20003680 0
M20003636 0
M20003637 0
M20003638 0
M20003639 0
M20003640 0
Design Cartridge valves (logic)
M20003676 7

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
L-CEE 2-way Cartridge valves in Nominal
Product brochure EN

(1.74 MB)