HRBGS 2 A1TM 18-20 TPE73 ST ZN

Material number
445003
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp Pipe mounting, Cable + hose mounting
Pipe ExDø -D1-Buegu clamp[mm] 18
Pipe ExDø -D2-Buegu clamp[mm] 20
Size, Buegu clamp Size 2
Des. part, Buegu clamp Assembly A1TM

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HYDAC Clamps
Product brochure EN

(0.53 MB)