-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Application, clamp | Pipe mounting, Cable + hose mounting |
---|---|
Old model code | HRRLE 3 S1TM 22-20 PP 115/1 ST |
Material, clamping elements | Polypropylene |
Pipe ExDø - D 1 - series strip | 20 |
Qty. pipe mounts | 2 x pipe mounts |
Design, series strip | Heavy duty w.elast.ins. |
Des. part, series strip | Assembly A1TM |
Size, series strips | Size 3 |