-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size DIN 3015 | Size 5 |
---|---|
Application, clamp | Pipe mounting |
Tightening torque, bolt | 55 Nm |
Old model code | HRS 5 D 82,5 PA ST M BL |
Pipe ext. ø DIN 3015 T1+2 [mm] | 82.5 |
Series DIN3015 | Heavy duty |
Material, clamping elements | Polyamide |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly G |