HRGS 3 A1 32 PA ST M ZN

Material number
443584
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size DIN 3015 Size 3
Application, clamp Cable + hose mounting
Tightening torque, bolt 25 Nm
Old model code HRGS 3 S1 32 PA ST M ZN
Pipe ext. ø DIN 3015 T1+2 [mm] 32
Series DIN3015 Heavy duty
Material, clamping elements Polyamide
Inner surface, clamping elements Smooth inner surface
Design, part DIN 3015 Assembly A1