HRGKS 2 A 223-230/231 H3 F1 ZN

Material number
442764
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Band ø - D [mm] 223, 224, 225, 226, 227, 228, 229, 230
Band clamp insulation With insulation
Band width [mm] 25
Version with / without support With support
Straight / rounded version Rounded