HRBGS 0B A 16 TPE ST M BL

Material number
441423
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp Pipe mounting, Cable + hose mounting
Pipe ExDø -D1-Buegu clamp[mm] 16
Pipe ExDø -D2-Buegu clamp[mm] 0
Size, Buegu clamp Size 0B
Des. part, Buegu clamp Assembly A

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HYDAC Clamps
Product brochure EN

(0.53 MB)