HRFBS 2 A 27 ST BL FORM A DIN 3567

Material number
441277
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp Pipe mounting
Pipe ød1-Fl. bolt clamp [mm] 27
DIN 3567 Model Type A (with hex. screw + nut)
DIN 3567 Size 2