RFCS-3HE-000300-W-L-R22-5-DI

Material number
4381696
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Colour/finish RAL 7035 Light grey
Filtration rating 20
Flow rate Turbine
Refrigerant R134a
Cooling system Compressor, air
Housing 3 HE
Cooling capacity at 20°C/35°C tu 300

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4381696 Produktinformation
Product information EN

(1.48 MB)

Montage und Wartungsanleitung Einschub
Operating/maintenance instructions EN

(0.73 MB)

3758149 Produktinformation
Product information EN

(1.54 MB)

3758155 Produktinformation
Product information EN

(1.63 MB)

3758168 Produktinformation
Product information EN

(1.55 MB)

4459313 Produktinformation
Product information EN

(2.53 MB)

4461582 Produktinformation
Product information EN

(1.6 MB)

4462106 Produktinformation
Product information EN

(1.72 MB)