HREL 6 C1TM 20 PA ST M BL

Material number
436847
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size DIN 3015 Size 6
Application, clamp Cable + hose mounting
Tightening torque, bolt No details
Pipe ext. ø DIN 3015 T1+2 [mm] 20
Series DIN3015 Light duty w.elast.ins.
Material, clamping elements Polyamide
Inner surface, clamping elements Smooth inner surface
Design, part DIN 3015 Assembly C1TM