HYDAC HEX S510-20-00-NI/G1"Male Kombi*

Material number
4361853
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Connection size [inch] 1
Type of connection Male thread
Braze material Nickel
Plate material Stainless steel
PHE size 510
PHE model Standard
Number of plates 20