KHF3-065-5114-05X-A-SO760

Material number
4358360
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Flange version Flange hole pattern
Combination No BV combination
Switch position monitoring Without switch pos. monitoring
Lock With lock
Fixing holes Without fixing holes
Approval/test certificate No approval
Actuation Hand lever
Nominal pressure 2500
Nominal pressure 17.5
Nominal pressure 175
Wrench size SW27
Design of lever Straight lever
Surface protection Zinc-plated
Material code Structural steel-steel-POM-FKM
Housing material, ball valve Steel
Standard ISO 6162 - part 1
Connection/flange designation SAE flange
Type of connection Flange connection
Nominal size DN 65
Design KHF3
Object designation KHF3-065-5114-05X-A-SO760
Part number 4358360

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions EN

(1.69 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Ball Valves with Electrical Limit Controls
Product brochure EN

(0.28 MB)

KHF3 SAE Fixed Flange Ball Valves
Product brochure EN

(0.24 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)