PVV102-2-63FHRM-2600 *

Material number
4329796
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive Single pump
Position, ports 1 Radial
Controller Without
Seals NBR
Shaft ISO keyed shaft Ø32mm
Mounting flange ISO mounting flange Ø125 4-hole
Direction of rotation Clockwise rotation
Displacement 63
Setting range 30-100
Size PVV102-2