Kolben_318_490_(Baugr)

Material number
4323006
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Piston design type 0.8 m/s (piston 3)
Piston diameter (Øi) 490
Material Seals PUR
Material Piston Aluminium
Preferred models No