HRRBS 13 K 219,1 PA ST ZN

Material number
431521
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp Pipe mounting
Material, clamping elements Polyamide
Pipe ODøD U-bolt clamp [mm] 219.1
DIN 3570 Model Type A with short pipe support
DIN 3570 Size 13