-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "DE" ] | PRO52403-00001 | Download 1.97 MB |
[ "DE-AT" ] | PRO52403-00001 | Download 1.97 MB |
[ "DE-CH" ] | PRO52403-00001 | Download 1.97 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO5101-00001 | Download 34.8 MB |
[ "DA" ] | PRO5101-00001 | Download 34.8 MB |
[ "DE" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-AT" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-CH" ] | PRO5101-00001 | Download 40.65 MB |
[ "EN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-AE" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-IN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-ZA" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-AR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-MX" ] | PRO5101-00001 | Download 34.8 MB |
[ "FI" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "HU" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "JA" ] | PRO5101-00001 | Download 34.8 MB |
[ "KO" ] | PRO5101-00001 | Download 34.8 MB |
[ "MS" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL-BE" ] | PRO5101-00001 | Download 34.8 MB |
[ "NO" ] | PRO5101-00001 | Download 34.8 MB |
[ "PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "PT" ] | PRO5101-00001 | Download 34.8 MB |
[ "SK" ] | PRO5101-00001 | Download 34.8 MB |
[ "SV" ] | PRO5101-00001 | Download 34.8 MB |
[ "TR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ZH" ] | PRO5101-00001 | Download 34.8 MB |
[ "CS" ] | PRO5207-00001 | Download 1.12 MB |
[ "DA" ] | PRO5207-00001 | Download 1.12 MB |
[ "DE" ] | PRO5207-00001 | Download 1.34 MB |
[ "DE-AT" ] | PRO5207-00001 | Download 1.34 MB |
[ "DE-CH" ] | PRO5207-00001 | Download 1.34 MB |
[ "EN" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-AE" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-CH" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-IN" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-PL" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-ZA" ] | PRO5207-00001 | Download 1.12 MB |
[ "ES" ] | PRO5207-00001 | Download 1.12 MB |
[ "ES-AR" ] | PRO5207-00001 | Download 1.12 MB |
[ "ES-MX" ] | PRO5207-00001 | Download 1.12 MB |
[ "FI" ] | PRO5207-00001 | Download 1.12 MB |
[ "FR" ] | PRO5207-00001 | Download 1.12 MB |
[ "FR-CH" ] | PRO5207-00001 | Download 1.12 MB |
[ "HU" ] | PRO5207-00001 | Download 1.12 MB |
[ "IT" ] | PRO5207-00001 | Download 1.12 MB |
[ "IT-CH" ] | PRO5207-00001 | Download 1.12 MB |
[ "JA" ] | PRO5207-00001 | Download 1.12 MB |
[ "KO" ] | PRO5207-00001 | Download 1.12 MB |
[ "MS" ] | PRO5207-00001 | Download 1.12 MB |
[ "NL" ] | PRO5207-00001 | Download 1.12 MB |
[ "NL-BE" ] | PRO5207-00001 | Download 1.12 MB |
[ "NO" ] | PRO5207-00001 | Download 1.12 MB |
[ "PL" ] | PRO5207-00001 | Download 1.12 MB |
[ "PT" ] | PRO5207-00001 | Download 1.12 MB |
[ "SK" ] | PRO5207-00001 | Download 1.12 MB |
[ "SV" ] | PRO5207-00001 | Download 1.12 MB |
[ "TR" ] | PRO5207-00001 | Download 1.12 MB |
[ "ZH" ] | PRO5207-00001 | Download 1.12 MB |
[ "CS" ] | PRO524919-00001 | Download 1.27 MB |
[ "DA" ] | PRO524919-00001 | Download 1.27 MB |
[ "DE" ] | PRO524919-00001 | Download 1.27 MB |
[ "DE-AT" ] | PRO524919-00001 | Download 1.27 MB |
[ "DE-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-AE" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-IN" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-PL" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-ZA" ] | PRO524919-00001 | Download 1.27 MB |
[ "ES" ] | PRO524919-00001 | Download 1.27 MB |
[ "ES-AR" ] | PRO524919-00001 | Download 1.27 MB |
[ "ES-MX" ] | PRO524919-00001 | Download 1.27 MB |
[ "FI" ] | PRO524919-00001 | Download 1.27 MB |
[ "FR" ] | PRO524919-00001 | Download 1.27 MB |
[ "FR-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "HU" ] | PRO524919-00001 | Download 1.27 MB |
[ "IT" ] | PRO524919-00001 | Download 1.27 MB |
[ "IT-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "JA" ] | PRO524919-00001 | Download 1.27 MB |
[ "KO" ] | PRO524919-00001 | Download 1.27 MB |
[ "MS" ] | PRO524919-00001 | Download 1.27 MB |
[ "NL" ] | PRO524919-00001 | Download 1.27 MB |
[ "NL-BE" ] | PRO524919-00001 | Download 1.27 MB |
[ "NO" ] | PRO524919-00001 | Download 1.27 MB |
[ "PL" ] | PRO524919-00001 | Download 1.27 MB |
[ "PT" ] | PRO524919-00001 | Download 1.27 MB |
[ "SK" ] | PRO524919-00001 | Download 1.27 MB |
[ "SV" ] | PRO524919-00001 | Download 1.27 MB |
[ "TR" ] | PRO524919-00001 | Download 1.27 MB |
[ "ZH" ] | PRO524919-00001 | Download 1.27 MB |
Type, manual override | Concealed override |
---|---|
Model | 8 watts |
Manual override | Yes |
Function | 4/3 directional valve |
Actuation | Magnetic |
Valve series | 4WE 6 Q 08 |
Coil design | 50-2345 |
Cavity | ISO 4401-03-02-0-05 |
Qmax valves [l/min] | 60 |
Product family | 4WE 6 Q 08 |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Pressure range P [bar] | 0 - 320 |
Coil | 24 V DC |
Volume flow range Q [l/min] | 0 - 60 |
Function | Spool valve |
Flow rate range Q [l/min] | 0 - 60 |
Nominal size | 6 |
Object designation | 4WE 6 Q A08-24DO/V |
Pmax [bar] | 320 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | FKM |
Design | Manifold-mounted |
Part number | 4293057 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media