The store will not work correctly in the case when cookies are disabled.
Ventil 690-1-5*1/2NPTF 1.4313 (kompl)
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Material Oil valve |
Stainless steel (NIRO)* |
Preferred models |
No |
Volume SB min. |
1, 1 - 0 |
Connection type (fluid) |
Special connection |
Volume SB max. |
5, 5 - 0 |