FAM-5-X-2-A-05-R-H-S-A-2

Material number
4268380
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010
Size 5
Supplementary details Z=none
Measurement technology A=AquaSensor
Control concept S=Standard
Type of vacuum pump R=Rotary vane vacuum pump
Filter size 05
Voltage A=400V-50Hz-3Ph
Heater H=Heater
Version 2=mobile
Operating medium X=HFD fluids

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4268380 FAM 5 X 2 A 05 R H S A 2 EN
Product information EN

(0.29 MB)

LVU-CD LowViscosity Unit - Coalescer Diesel
Product brochure EN

(2.92 MB)

FAM 3000 series FluidAqua Mobil
Product brochure EN

(3.13 MB)

FAM 3000 series FluidAqua Mobil
Operating/maintenance instructions EN

(3.13 MB)