PPV100S56-FRE07-Z1-24G-K1E2D-10-4305 *

Material number
4267163
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive Single pump
Ports SAE, metric thread
Position, ports 1 Radial
Controller Electr. remote adj. press. contr.
Seals Viton
Shaft ISO keyed shaft Ø32mm
Mounting flange ISO mounting flange Ø125 4-hole
Direction of rotation Clockwise rotation
Displacement 56
Setting range Without
Size PPV100S