PVV103-1-25FHRMPCLS004-2500 *

Material number
4260588
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive Single pump
Position, ports 1 Radial
Controller Load-sensing control, 2 stage prss. adj. adjustable
Seals NBR
Shaft ISO keyed shaft Ø25mm
Mounting flange ISO mounting flange Ø100 4-hole
Direction of rotation Clockwise rotation
Displacement 25
Setting range 20–250
Size PVV103-1