The store will not work correctly in the case when cookies are disabled.
BLASE_150L_2 1/2/M28x1,5_NBR/SS_KOMPL*
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Material Bladder |
NBR |
Material Gas valve body |
Stainless steel (NIRO)* |
Volume SB |
150, 150 - 0 |
Bladder monitoring |
None |
Preferred models |
No |