PGI103-6-125-RB23-10-6100 *

Material number
4182920
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Ports SAE, metric thread
Position, ports 1 Radial
Seals Viton
Shaft SAE C splined shaft - undercut
Mounting flange SAE D mounting flange 2-hole
Direction of rotation Clockwise rotation
Displacement 125
Size PGI103-6