PWSM06020W-01M-C-V-15-0

Material number
4171014
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil Without coil
Consumer volume flow prod.fam. 0 - 27
Function Prop. directional valve
Type, manual override Push override
Model Default
Manual override Yes
Actuation Proportional
Coil design 50-1836
Adjustment type Not available
Cavity 06020
Qmax valves [l/min] 15
Product family PWSM06020W
Plug connector type Without coil
Nominal size 6
Pmax [bar] 250
Control type Direct-acting
Type of installation Metric
Sealing material FKM
Part number, coil -
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Solenoid Coils for Proportional Valves
Product brochure EN

(0.76 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)