SB16A-375F7/342U-16A*

Material number
4108243
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Fluid port, flange DIN
Nominal volume 375
Series 16
Pre-charge pressure adjustable Yes
Material Bladder NBR
Material Accumulator shell Stainless steel
Material – fluid port Stainless steel
Preferred models No
ATEX No
Suppl. equipment, fluid-side No additional equipment
Back-up version No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Hydraulic Bladder Accumulators Low Pressure
Product brochure EN

(0.76 MB)