-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5507-00001 | Download 0 MB |
[ "DA" ] | PRO5507-00001 | Download 0 MB |
[ "DE" ] | PRO5507-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5507-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5507-00001 | Download 0 MB |
[ "EN" ] | PRO5507-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5507-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5507-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5507-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5507-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5507-00001 | Download 0 MB |
[ "ES" ] | PRO5507-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5507-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5507-00001 | Download 0 MB |
[ "FI" ] | PRO5507-00001 | Download 0 MB |
[ "FR" ] | PRO5507-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5507-00001 | Download 0 MB |
[ "HU" ] | PRO5507-00001 | Download 0 MB |
[ "IT" ] | PRO5507-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5507-00001 | Download 0 MB |
[ "JA" ] | PRO5507-00001 | Download 0 MB |
[ "KO" ] | PRO5507-00001 | Download 0 MB |
[ "MS" ] | PRO5507-00001 | Download 0 MB |
[ "NL" ] | PRO5507-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5507-00001 | Download 0 MB |
[ "NO" ] | PRO5507-00001 | Download 0 MB |
[ "PL" ] | 5507 00001 | Download 0 MB |
[ "PT" ] | PRO5507-00001 | Download 0 MB |
[ "SK" ] | PRO5507-00001 | Download 0 MB |
[ "SV" ] | PRO5507-00001 | Download 0 MB |
[ "TR" ] | PRO5507-00001 | Download 0 MB |
[ "ZH" ] | PRO5507-00001 | Download 0 MB |
[ "CS" ] | PRO5510-00001 | Download 0 MB |
[ "DA" ] | PRO5510-00001 | Download 0 MB |
[ "DE" ] | PRO5510-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5510-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5510-00001 | Download 0 MB |
[ "EN" ] | PRO5510-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5510-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5510-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5510-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5510-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5510-00001 | Download 0 MB |
[ "ES" ] | PRO5510-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5510-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5510-00001 | Download 0 MB |
[ "FI" ] | PRO5510-00001 | Download 0 MB |
[ "FR" ] | PRO5510-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5510-00001 | Download 0 MB |
[ "HU" ] | PRO5510-00001 | Download 0 MB |
[ "IT" ] | PRO5510-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5510-00001 | Download 0 MB |
[ "JA" ] | PRO5510-00001 | Download 0 MB |
[ "KO" ] | PRO5510-00001 | Download 0 MB |
[ "MS" ] | PRO5510-00001 | Download 0 MB |
[ "NL" ] | PRO5510-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5510-00001 | Download 0 MB |
[ "NO" ] | PRO5510-00001 | Download 0 MB |
[ "PL" ] | PRO5510-00001 | Download 0 MB |
[ "PT" ] | 5510 00001 | Download 0 MB |
[ "SK" ] | PRO5510-00001 | Download 0 MB |
[ "SV" ] | PRO5510-00001 | Download 0 MB |
[ "TR" ] | PRO5510-00001 | Download 0 MB |
[ "ZH" ] | PRO5510-00001 | Download 0 MB |
Combination | No BV combination |
---|---|
Switch position monitoring | Without switch pos. monitoring |
Lock | Without lock |
Fixing holes | Without fixing holes |
Approval/test certificate | No approval |
Actuation | Hand lever |
Nominal pressure | 928 |
Nominal pressure | 6.4 |
Nominal pressure | 64 |
Wrench size | SW05 |
Design of lever | Cranked lever |
Surface protection | Without |
Material code | Stainless steel-s.st.-PTFE-FKM/PTFE |
Housing material, ball valve | Stainless steel |
Standard | DIN ISO 228 |
Connection/flange designation | G |
Type of connection | Female thread |
Nominal size DN | 16 |
Design | KHNVN |
Object designation | KHNVN-G1/2-3333-18X |
Part number | 398346 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media