Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5050-00001 | Download 1.13 MB |
[ "CS" ] | PRO5050-00001 | Download 1.13 MB |
[ "DA" ] | PRO5050-00001 | Download 1.13 MB |
[ "DE" ] | PRO5050-00001 | Download 1.3 MB |
[ "DE-AT" ] | PRO5050-00001 | Download 1.3 MB |
[ "DE-CH" ] | PRO5050-00001 | Download 1.3 MB |
[ "EN" ] | PRO5050-00001 | Download 1.13 MB |
[ "EN-AE" ] | PRO5050-00001 | Download 1.13 MB |
[ "EN-CH" ] | PRO5050-00001 | Download 1.13 MB |
[ "EN-IN" ] | PRO5050-00001 | Download 1.13 MB |
[ "EN-PL" ] | PRO5050-00001 | Download 1.13 MB |
[ "EN-ZA" ] | PRO5050-00001 | Download 1.13 MB |
[ "ES" ] | PRO5050-00001 | Download 1.36 MB |
[ "ES-AR" ] | PRO5050-00001 | Download 1.36 MB |
[ "ES-MX" ] | PRO5050-00001 | Download 1.36 MB |
[ "FI" ] | PRO5050-00001 | Download 1.13 MB |
[ "FR" ] | PRO5050-00001 | Download 0.6 MB |
[ "FR-CH" ] | PRO5050-00001 | Download 0.6 MB |
[ "HU" ] | PRO5050-00001 | Download 1.13 MB |
[ "IT" ] | PRO5050-00001 | Download 1.13 MB |
[ "IT-CH" ] | PRO5050-00001 | Download 1.13 MB |
[ "JA" ] | PRO5050-00001 | Download 1.13 MB |
[ "KO" ] | PRO5050-00001 | Download 1.13 MB |
[ "MS" ] | PRO5050-00001 | Download 1.13 MB |
[ "NL" ] | PRO5050-00001 | Download 1.13 MB |
[ "NL-BE" ] | PRO5050-00001 | Download 1.13 MB |
[ "NO" ] | PRO5050-00001 | Download 1.13 MB |
[ "PL" ] | 5050 00001 | Download 0.68 MB |
[ "PT" ] | 5050 00001 | Download 1.14 MB |
[ "SK" ] | PRO5050-00001 | Download 1.13 MB |
[ "SV" ] | PRO5050-00001 | Download 1.13 MB |
[ "TR" ] | 5050 00001 | Download 1.74 MB |
[ "ZH" ] | 5050 00001 | Download 1.71 MB |
[ "BG" ] | 505012 00001 | Download 0.67 MB |
[ "CS" ] | 505012 00001 | Download 0.67 MB |
[ "DA" ] | 505012 00001 | Download 0.67 MB |
[ "DE" ] | 505012 00001 | Download 0.67 MB |
[ "DE-AT" ] | 505012 00001 | Download 0.67 MB |
[ "DE-CH" ] | 505012 00001 | Download 0.67 MB |
[ "EN" ] | 505012 00001 | Download 0 MB |
[ "EN-AE" ] | 505012 00001 | Download 0.67 MB |
[ "EN-CH" ] | 505012 00001 | Download 0.67 MB |
[ "EN-IN" ] | 505012 00001 | Download 0.67 MB |
[ "EN-PL" ] | 505012 00001 | Download 0.67 MB |
[ "EN-ZA" ] | 505012 00001 | Download 0.67 MB |
[ "ES" ] | 505012 00001 | Download 0.67 MB |
[ "ES-AR" ] | 505012 00001 | Download 0.67 MB |
[ "ES-MX" ] | 505012 00001 | Download 0.67 MB |
[ "FI" ] | 505012 00001 | Download 0.67 MB |
[ "FR" ] | 505012 00001 | Download 0.67 MB |
[ "FR-CH" ] | 505012 00001 | Download 0.67 MB |
[ "HU" ] | 505012 00001 | Download 0.67 MB |
[ "IT" ] | 505012 00001 | Download 0.67 MB |
[ "IT-CH" ] | 505012 00001 | Download 0.67 MB |
[ "JA" ] | 505012 00001 | Download 0.67 MB |
[ "KO" ] | 505012 00001 | Download 0.67 MB |
[ "MS" ] | 505012 00001 | Download 0 MB |
[ "NL" ] | 505012 00001 | Download 0.67 MB |
[ "NL-BE" ] | 505012 00001 | Download 0.67 MB |
[ "NO" ] | 505012 00001 | Download 0.67 MB |
[ "PL" ] | 505012 00001 | Download 0.67 MB |
[ "PT" ] | 505012 00001 | Download 0.67 MB |
[ "SK" ] | 505012 00001 | Download 0.67 MB |
[ "SV" ] | 505012 00001 | Download 0.67 MB |
[ "TR" ] | 505012 00001 | Download 0.67 MB |
[ "ZH" ] | 505012 00001 | Download 0.67 MB |
Other features | None |
---|---|
Switch points | 1SP |
Material, connector, FSK | Aluminium |
Connector design FSK | Side (M8x1 – 3P) |
Nominal pressure [MPa] | 0.05 |
Nominal pressure [bar] | 0.5 |
Surface protection | Steel, zinc-plated (scr. + nut) |
Mounting nut | With (fas. nut) |
Contrast pane | HYDAC |
Fastening screw FSK | M12 |
Additional function (+ banjo bolt) | Without |
Material, frame, FSK | Stainless steel |
Pipe material | Glass |
Pipe geometry | Round |
Switching function FSK | Change-over contact (change) |
Plug connector design FSK | M8x1 – (3 pole) |
Gasket/O-ring | 0 |
Material, O-ring/sealing disc | NBR |
Nom. size FSA/FSK | 127 |
Model, FSA / FSK | FSKV |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure
EN
(1.13 MB)