FAM-5-B-2-M-05-R-H-S-ACS-2

Material number
3944094
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Size 5
Supplementary details Z=none
Measurement technology ACS=AS1000+CS1310+SMU
Control concept S=Standard
Type of vacuum pump R=Rotary vane vacuum pump
Filter size 05
Voltage M=230V-50Hz-1Ph
Heater H=Heater
Version 2=mobile
Operating medium B=Readily biodegradable

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media