The store will not work correctly in the case when cookies are disabled.
SCHALTH.SK SW09 108mm 1.0039 A SO396
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Design of lever |
Cranked lever |
Wrench size |
SW09 |
Material, lever |
Steel |