LLCM-CAE 16 B6 EU 60

Material number
3858414
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Cavity ISO7368 BA-06-2-A
Qmax valves [l/min] 210
Product family LLCM-CAE 16
Nominal size 16
Pmax [bar] 350
Sealing material NBR
M20003657 LLCM
M20003659 X
M20003658 X
M20003660 -
M20003677 X
M20003678 -
M20003679 0
M20003680 6
M20003636 1
M20003637 0
M20003638 0
M20003639 0
M20003640 1
Design Cartridge valves (logic)
M20003676 60