-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Manual override CX | Without manual override |
---|---|
Switch position monitoring CX | Without switch pos. display |
Mounting bracket CX | Without mounting bracket |
Model code CX | CX EX 2/2 |
Valve seat seal | FPM |
Seal, dynamic | PTFE |
Seal, static | FPM |
Electr. connection, main solenoid | With GSD EN 175301-803 (WS) |
Power consumption [W] | 23 |
Voltage of main solenoid [V] | 24V DC |
Kv value, CX, direct-act. [m³/h] | 2.5 |
Housing material CX | Brass |
Connection size CX | G 1/2 |
Nominal size DN CX | 10 |
Nominal pressure – CX | 0–20 bar |
Switching function CX | NC |
Series CX | 2/2-way |
Approval/test certificate | ATEX |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_3813983-CX-EX-22-DC-210020012-24V-EN.jpg)
3813983 CX EX 22 DC 210020012 24V EN
Product information
EN
(0.14 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_6186-00001.jpg)
CX EX 2/2-way Coaxial Valve Direct acting
Product brochure
EN
(0.62 MB)