SRPM20330-22-C-N-08-L80S

Material number
3801444
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Adjustment type Manual
Cavity 20330
Qmax valves [l/min] 100
Q product family [l/min] 0 - 80
Product family SRPM
Flow rate range [l/min] 0 - 80
Function Spool valve
Function Flow control valve
Nominal size 20
Object designation SRPM20330-22-C-N-08-L80S
Pmax [bar] 315
Control type Direct-acting
Type of installation Metric
Sealing material NBR
Design Cartridge
Part number 3801444

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SRPM20330-22 /-32 3-way flow control val
Product brochure EN

(0.85 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)