CX05M-2/2-D/C-2/15/100/012/24V-1X-M8

Material number
3771429
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Manual override CX Without manual override
Switch position monitoring CX Without switch pos. display
Model code CX CX05M (2/2 - D)
Valve seat seal PTFE
Seal, dynamic PTFE
Seal, static FPM
Electr. connection, main solenoid With GSD EN 175301-803 (WS)
Power consumption [W] 50
Voltage of main solenoid [V] 24V DC
Kv value, CX, direct-act. [m³/h] 5.2
Housing material CX Brass
Connection size CX G 1/2
Nominal size DN CX 15
Nominal pressure – CX 0–100 bar
Switching function CX NC
Series CX 2/2-way module
Approval/test certificate No approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CX02M to CX05M direct acting 2/2 Way Coaxial Valve
Product brochure EN

(0.85 MB)

CX02P to CX05P 2/2-way coaxial valve plug-in direct acting DN10
Product brochure EN

(0.31 MB)

CX02PM to CX05PM 2/2-way coaxial valve plug-in direct acting
Product brochure EN

(0.43 MB)

CX06P to CX08P 2/2-way coaxial valve plu
Product brochure EN

(0.33 MB)

CX06PM to CX08PM 2/2-way coaxial valve p
Product brochure EN

(0.49 MB)

CX02P to CX05P 2/2-way coaxial valve plug-in direct acting DN15
Product brochure EN

(0.32 MB)

Operating manual Coaxial Valves
Operating/maintenance instructions EN

(0.8 MB)