Ventil 345-10-50*2BSP (kompl)

Material number
376379
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Material Oil valve Carbon steel
Preferred models No
Volume SB min. 10, 10 - 0
Connection type (fluid) Standard, thread*
Volume SB max. 50, 50 - 0