SB16S-25F1/112U-16

Material number
374685
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Material Accumulator shell Carbon steel
Series SB16S-...
Nominal volume 25
Material Fluid port Carbon steel
Gas side connection Standard model
Fluid port Flange
Material Bladder NBR
Preferred models No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Hydraulic dampers
Product brochure EN

(1.45 MB)