PGI101-3-032-RA23-10-6100 *

Material number
3717641
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Ports SAE, metric thread
Position, ports 1 Radial
Seals Viton
Shaft ISO keyed shaft Ø25mm
Mounting flange SAE B mounting flange 2-hole
Direction of rotation Clockwise rotation
Displacement 32
Size PGI101-3