-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO52031-00001 | Download 0 MB |
[ "DA" ] | PRO52031-00001 | Download 0 MB |
[ "DE" ] | PRO52031-00001 | Download 0 MB |
[ "DE-AT" ] | PRO52031-00001 | Download 0 MB |
[ "DE-CH" ] | PRO52031-00001 | Download 0 MB |
[ "EN" ] | PRO52031-00001 | Download 0 MB |
[ "EN-AE" ] | PRO52031-00001 | Download 0 MB |
[ "EN-CH" ] | PRO52031-00001 | Download 0 MB |
[ "EN-IN" ] | PRO52031-00001 | Download 0 MB |
[ "EN-PL" ] | PRO52031-00001 | Download 0 MB |
[ "ES" ] | PRO52031-00001 | Download 0 MB |
[ "ES-AR" ] | PRO52031-00001 | Download 0 MB |
[ "ES-MX" ] | PRO52031-00001 | Download 0 MB |
[ "FI" ] | PRO52031-00001 | Download 0 MB |
[ "FR" ] | PRO52031-00001 | Download 0 MB |
[ "FR-CH" ] | PRO52031-00001 | Download 0 MB |
[ "HU" ] | PRO52031-00001 | Download 0 MB |
[ "IT" ] | PRO52031-00001 | Download 0 MB |
[ "IT-CH" ] | PRO52031-00001 | Download 0 MB |
[ "JA" ] | PRO52031-00001 | Download 0 MB |
[ "KO" ] | PRO52031-00001 | Download 0 MB |
[ "MS" ] | PRO52031-00001 | Download 0 MB |
[ "NL" ] | PRO52031-00001 | Download 0 MB |
[ "NL-BE" ] | PRO52031-00001 | Download 0 MB |
[ "NO" ] | PRO52031-00001 | Download 0 MB |
[ "PL" ] | 52031 00001 | Download 0 MB |
[ "PT" ] | PRO52031-00001 | Download 0 MB |
[ "SK" ] | PRO52031-00001 | Download 0 MB |
[ "SV" ] | PRO52031-00001 | Download 0 MB |
[ "TR" ] | PRO52031-00001 | Download 0 MB |
[ "ZH" ] | PRO52031-00001 | Download 0 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO5207-00001 | Download 1.12 MB |
[ "DA" ] | PRO5207-00001 | Download 1.12 MB |
[ "DE" ] | PRO5207-00001 | Download 1.34 MB |
[ "DE-AT" ] | PRO5207-00001 | Download 1.34 MB |
[ "DE-CH" ] | PRO5207-00001 | Download 1.34 MB |
[ "EN" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-AE" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-CH" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-IN" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-PL" ] | PRO5207-00001 | Download 1.12 MB |
[ "EN-ZA" ] | PRO5207-00001 | Download 1.12 MB |
[ "ES" ] | PRO5207-00001 | Download 1.12 MB |
[ "ES-AR" ] | PRO5207-00001 | Download 1.12 MB |
[ "ES-MX" ] | PRO5207-00001 | Download 1.12 MB |
[ "FI" ] | PRO5207-00001 | Download 1.12 MB |
[ "FR" ] | PRO5207-00001 | Download 1.12 MB |
[ "FR-CH" ] | PRO5207-00001 | Download 1.12 MB |
[ "HU" ] | PRO5207-00001 | Download 1.12 MB |
[ "IT" ] | PRO5207-00001 | Download 1.12 MB |
[ "IT-CH" ] | PRO5207-00001 | Download 1.12 MB |
[ "JA" ] | PRO5207-00001 | Download 1.12 MB |
[ "KO" ] | PRO5207-00001 | Download 1.12 MB |
[ "MS" ] | PRO5207-00001 | Download 1.12 MB |
[ "NL" ] | PRO5207-00001 | Download 1.12 MB |
[ "NL-BE" ] | PRO5207-00001 | Download 1.12 MB |
[ "NO" ] | PRO5207-00001 | Download 1.12 MB |
[ "PL" ] | PRO5207-00001 | Download 1.12 MB |
[ "PT" ] | PRO5207-00001 | Download 1.12 MB |
[ "SK" ] | PRO5207-00001 | Download 1.12 MB |
[ "SV" ] | PRO5207-00001 | Download 1.12 MB |
[ "TR" ] | PRO5207-00001 | Download 1.12 MB |
[ "ZH" ] | PRO5207-00001 | Download 1.12 MB |
[ "CS" ] | PRO5252-00001 | Download 0 MB |
[ "DA" ] | PRO5252-00001 | Download 0 MB |
[ "DE" ] | PRO5252-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0 MB |
[ "EN" ] | PRO5252-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0 MB |
[ "ES" ] | PRO5252-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0 MB |
[ "FI" ] | PRO5252-00001 | Download 0 MB |
[ "FR" ] | PRO5252-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0 MB |
[ "HU" ] | PRO5252-00001 | Download 0 MB |
[ "IT" ] | PRO5252-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0 MB |
[ "JA" ] | PRO5252-00001 | Download 0 MB |
[ "KO" ] | PRO5252-00001 | Download 0 MB |
[ "MS" ] | PRO5252-00001 | Download 0 MB |
[ "NL" ] | PRO5252-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0 MB |
[ "NO" ] | PRO5252-00001 | Download 0 MB |
[ "PL" ] | PRO5252-00001 | Download 0 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0 MB |
[ "SV" ] | PRO5252-00001 | Download 0 MB |
[ "TR" ] | PRO5252-00001 | Download 0 MB |
[ "ZH" ] | PRO5252-00001 | Download 0 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
Type, manual override | Push override |
---|---|
Model | Default |
Manual override | Yes |
Function | 3/2 directional valve |
Actuation | Magnetic |
Valve series | WSM03230C-01 |
Coil design | 50-1836 |
Cavity | 03230 |
Qmax valves [l/min] | 12 |
Product family | WSM03230C |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Pressure range P [bar] | 0 - 500 |
Coil | 110 V AC |
Volume flow range Q [l/min] | 0 - 12 |
Function | Poppet valve |
Flow rate range Q [l/min] | 0 - 12 |
Nominal size | 3 |
Pmax [bar] | 500 |
Control type | Direct-acting |
Type of installation | Metric |
Sealing material | FKM |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media