Ventil 330-4+6*G1 1/4 P460/ECO/TT NBR (k
Material number
369572
Technical data
Material Oil valve | Carbon steel |
---|---|
Preferred models | No |
Volume SB min. | 4, 4 - 0 |
Connection type (fluid) | Standard, thread* |
Volume SB max. | 6, 6 - 0 |