-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5982-00001 | Download 0.3 MB |
[ "DA" ] | PRO5982-00001 | Download 0.3 MB |
[ "DE" ] | PRO5982-00001 | Download 0.3 MB |
[ "DE-AT" ] | PRO5982-00001 | Download 0.3 MB |
[ "DE-CH" ] | PRO5982-00001 | Download 0.3 MB |
[ "EN" ] | PRO5982-00001 | Download 0.3 MB |
[ "EN-AE" ] | PRO5982-00001 | Download 0.3 MB |
[ "EN-CH" ] | PRO5982-00001 | Download 0.3 MB |
[ "EN-IN" ] | PRO5982-00001 | Download 0.3 MB |
[ "EN-PL" ] | PRO5982-00001 | Download 0.3 MB |
[ "ES" ] | PRO5982-00001 | Download 0.3 MB |
[ "ES-AR" ] | PRO5982-00001 | Download 0.3 MB |
[ "ES-MX" ] | PRO5982-00001 | Download 0.3 MB |
[ "FI" ] | PRO5982-00001 | Download 0.3 MB |
[ "FR" ] | PRO5982-00001 | Download 0.3 MB |
[ "FR-CH" ] | PRO5982-00001 | Download 0.3 MB |
[ "HU" ] | PRO5982-00001 | Download 0.3 MB |
[ "IT" ] | PRO5982-00001 | Download 0.3 MB |
[ "IT-CH" ] | PRO5982-00001 | Download 0.3 MB |
[ "JA" ] | PRO5982-00001 | Download 0.3 MB |
[ "KO" ] | PRO5982-00001 | Download 0.3 MB |
[ "MS" ] | PRO5982-00001 | Download 0.3 MB |
[ "NL" ] | PRO5982-00001 | Download 0.3 MB |
[ "NL-BE" ] | PRO5982-00001 | Download 0.3 MB |
[ "NO" ] | PRO5982-00001 | Download 0.3 MB |
[ "PL" ] | PRO5982-00001 | Download 0.3 MB |
[ "PT" ] | PRO5982-00001 | Download 0.3 MB |
[ "SK" ] | PRO5982-00001 | Download 0.3 MB |
[ "SV" ] | PRO5982-00001 | Download 0.3 MB |
[ "TR" ] | PRO5982-00001 | Download 0.3 MB |
[ "ZH" ] | PRO5982-00001 | Download 0.3 MB |
[ "CS" ] | 59508 00001 | Download 0.48 MB |
[ "DA" ] | 59508 00001 | Download 0.48 MB |
[ "DE" ] | 59508 00001 | Download 0.5 MB |
[ "DE-AT" ] | 59508 00001 | Download 0.5 MB |
[ "DE-CH" ] | 59508 00001 | Download 0.5 MB |
[ "EN" ] | 59508 00001 | Download 0.48 MB |
[ "EN-AE" ] | 59508 00001 | Download 0.48 MB |
[ "EN-CH" ] | 59508 00001 | Download 0.48 MB |
[ "EN-IN" ] | 59508 00001 | Download 0.48 MB |
[ "EN-PL" ] | 59508 00001 | Download 0.48 MB |
[ "ES" ] | 59508 00001 | Download 0.48 MB |
[ "ES-AR" ] | 59508 00001 | Download 0.48 MB |
[ "ES-MX" ] | 59508 00001 | Download 0.48 MB |
[ "FI" ] | 59508 00001 | Download 0.48 MB |
[ "FR" ] | 59508 00001 | Download 0.48 MB |
[ "FR-CH" ] | 59508 00001 | Download 0.48 MB |
[ "HU" ] | 59508 00001 | Download 0.48 MB |
[ "IT" ] | 59508 00001 | Download 0.48 MB |
[ "IT-CH" ] | 59508 00001 | Download 0.48 MB |
[ "JA" ] | 59508 00001 | Download 0.48 MB |
[ "KO" ] | 59508 00001 | Download 0.48 MB |
[ "MS" ] | 59508 00001 | Download 0.48 MB |
[ "NL" ] | 59508 00001 | Download 0.48 MB |
[ "NL-BE" ] | 59508 00001 | Download 0.48 MB |
[ "NO" ] | 59508 00001 | Download 0.48 MB |
[ "PL" ] | 59508 00001 | Download 0.48 MB |
[ "PT" ] | 59508 00001 | Download 0.48 MB |
[ "SK" ] | 59508 00001 | Download 0.48 MB |
[ "SV" ] | 59508 00001 | Download 0.48 MB |
[ "TR" ] | 59508 00001 | Download 0.48 MB |
[ "ZH" ] | 59508 00001 | Download 0.48 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO5252-00001 | Download 0.7 MB |
[ "DA" ] | PRO5252-00001 | Download 0.7 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "EN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0.7 MB |
[ "FI" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "HU" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "JA" ] | PRO5252-00001 | Download 0.7 MB |
[ "KO" ] | PRO5252-00001 | Download 0.7 MB |
[ "MS" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0.7 MB |
[ "NO" ] | PRO5252-00001 | Download 0.7 MB |
[ "PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0.7 MB |
[ "SV" ] | PRO5252-00001 | Download 0.7 MB |
[ "TR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Download 0.7 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
Additional function | None |
---|---|
Version | None |
Pressure setting [bar] | No pre-setting |
Standard | Pressure control valve |
Adjustment type | Manual |
Cavity | FC10-3 |
Qmax valves [l/min] | 100 |
Product family | DR10P |
Pressure set prod. fam. [bar] | 8 - 345 |
Function | Spool valve |
Flow rate range Q [l/min] | 0 - 100 |
Pressure setting range [bar] | 8 - 62 |
Nominal size | 10 |
Object designation | DR10P-01-C-N-090H |
Pmax [bar] | 350 |
Control type | Pilot-operated |
Type of installation | UNF |
Sealing material | NBR |
Design | Cartridge |
Part number | 3678135 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media