PGE100-125-LMK1-N-3700 *

Material number
3668154
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Ports Pipe thread ISO
Position, ports 1 Radial
Seals NBR
Shaft Cyl. shaft Ø7 mm
Mounting flange Flange Ø22
Direction of rotation Anti-clockwise rotation
Displacement 1.25
Size PGE100

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Helical Gear Pump PGE
Product brochure EN

(6.66 MB)