HRBGS 0C A1TM 25 ST

Material number
3650758
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp Pipe mounting, Cable + hose mounting
Pipe ExDø -D1-Buegu clamp[mm] 25
Pipe ExDø -D2-Buegu clamp[mm] 0
Size, Buegu clamp Size 0C
Des. part, Buegu clamp Assembly A1TM

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HYDAC Clamps
Product brochure EN

(0.53 MB)