PPV100-145-FR09-37A4-K-1080-4605 *

Material number
3646784
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive Single pump
Ports SAE, BSPF/metric
Position, ports 1 Axial
Controller Power control
Seals Viton
Shaft SAE F keyed shaft
Mounting flange SAE D mounting flange 4-hole
Direction of rotation Clockwise rotation
Displacement 145
Setting range Without
Size PPV100