PGE104-2200/820-RBR1/1-N-3900 *

Material number
3581579
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Ports Pipe thread ISO
Position, ports 1 Radial
Seals NBR
Shaft Conical shaft 1:8
Mounting flange Rectangular flange Ø36.5
Direction of rotation Clockwise rotation
Displacement 22
Size PGE104

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Helical Gear Pump PGE
Product brochure EN

(6.66 MB)